Welcome Back New Products!
New. Lots. XBee, linear pots, encoder, USB ANT Stick, a little LilyPad proto board, some AA batteries, and a new Rotary Phone using Bluetooth!
It has been awhile since we have posted new products, needless to say we have a ton of new stuff.

The new long range
XBee 900 XCS and
XBee 900 modules are freakin awesome. The 900 XCS modules can reach up to 15 miles (!!) line of sight with a 9.6kbps Max data rate and the 900 modules can reach up to 6 miles line of sight with a faster 156kbps Max data rate. Using the 900MHz ISM band, the power is really cranked up to get this long range.

Check out the
slide potentiometer and
knob. The slide action on the 10kOhm potentiometer is smooth and heavy similar to audio mixer consoles. Will work great along with our
USB-MIDI controller.
Oh yea, in addition, we have a
rotary encoder and
knob. Do I smell an audio mixer project?!
Keeping on the audio beat, the VS1033D MP3
breakout board can decode Ogg Vorbis, MP3, AAC, WMA, and MIDI audio formats, in addition to driving 30Ohm headphones with no additional power supply.
Adding to our
ANT Nordic transceiver
breakout board, we have made an easy to use
USB ANT Stick. Now all you have to do is plug this guy into a USB port to read your HRM straps or anything that uses the ANT protocol.
We have rushed the new and improved
ADXRS series line of gyros to the storefront. Still comes in all three flavors;
50 degree/sec,
150 degree/sec, and
300 degree/sec.

You can always use protoboards. The Lilypad
Large and
Small protoboards work great when prototyping with the
Lilypad system. Remeber, these are washable and work well with
conductive thread.