A Thing for Everything

We now have over a dozen SparkFun Thing Plus boards in our lineup. Let's take a look at what sets them apart.

Thing Plus Logo


Over the past few years we've released over a dozen different Thing Plus boards with the same footprint (commonly known as the Feather footprint). Each of these boards are 2.3" x .9" (58.42mm x 22.86mm) and all come with the same pin layout to take advantage of many of the available shields on the market today, such as the SparkFun Qwiic Shield for Thing Plus. As you would come to expect each of the Thing Plus boards come equipped with a Qwiic Connector but that's about where the similarities end. Our lineup now includes many different processors, with many different capabilities so we figured it would be best to put them all together to easily see which Thing Plus board would work best for your next project!

Compare our Thing Plus lineup

Just a few of our Thing Plus Boards. Compare them all here.