10BASE-T1L Single Pair Ethernet by Graphics

This graphic-based story provides an image-driven overview of 10BASE-T1L Single-Pair Ethernet (SPE), which helps facilitate the use of predictive maintenance, Industrial IoT (IIoT), and the gathering of meaningful operational data for automation across the entire industrial enterprise.

    
SPE Explained - What Is 10BASE-T1L Single Pair Ethernet?

What Is 10BASE-T1L Single Pair Ethernet?

As opposed to standard ethernet, with either two or four twisted pairs, single pair ethernet uses two copper wires.

Just Two Wires for Data and Power Transmission

Just Two Wires for Data and Power Transmission

The single, twisted-pair cable carries power to enable the powering of remote sensors and actuators and also both transmits and receives data.

Thin Cable Diameter = Less Weight

Thin Cable Diameter

The thinner cable diameter offers less weight which translates to easier mobility, less space, faster installation, and lower costs.

    
Smaller, Simplified Connector

Smaller. Simplified Connector

The smaller connector footprint takes up less space on a PCB, simplifies design, and shows increased connector stability.

    
Increased Range & Speed

Increased Range

Unlike four-pair cable which has a distance limitation of 100 meters, 10BASE-T1L SPE offers 1000-meters.

Easier Sensor Integration

Easier Sensor Integration

Simplifies communication from sensor to local server or cloud and works without additional gateways or interfaces.

Multiple Applications Multiple Applications - Autonomous Vehicles, Smart Buildings, Robotics

Multiple Applications

Ready for Prototyping

SparkFun 10BASE-T1L SPE Prototyping Tools

https://sparkle.sparkfun.com/sparkle/blog_posts/5472#attributes

SparkFun MicroMod Single Pair Ethernet Function Board - ADIN1110

COM-19038
$49.95 $26.47

SparkFun MicroMod Single Pair Ethernet Kit

KIT-19628
Retired

Check out this video to see an in-depth look at a project using SPE right here in the SparkFun office!

If you are using 10BASE-T1L Single Pair Ethernet, we would love to learn more about your application/use case. Leave a comment below to share.