We waited a bit too long with the new products. And now we've lots and lots for you to see!

Let's start with our most exciting new sensor! The
SCP1000 is a MEMs based altimeter that claims to resolve down to 9cm of precision. Wild!

You may have noticed the
EM406 dropping in price! Now at $55.95, this all inclusive GPS solution can't be beat.

New VLSI MP3 decoder ICs listed including the easy to solder
VS1011E-S and the new uber IC
VS1033.

We've added a few new categories to the development list. The new
Critter board was designed for all the Audio DIYs that need some processing power.

New
CPLD board for programmable logic development!

New
plastic bezel to mate with the button pads. Wall Tetris is almost here!

New LPC Proto Board for the
LPC2294. It's so powerful, it can run uLinux!

New
PIC-ICSP Adapter board. This board allows normal Olimex programmers to mate to the PIC-mini-WEB board (mini ICSP connector) as well as allowing connections to and from the odd Microchip RJ11 connector.

Nifty new
DB9 housing. Use this housing for your next mini-serial product.

New I2C to 16-pin breakout board using the
PCF8575 IC. Great for those applications where you need lots of I/O.

New FPU unit from Micromega. The
FPU v3 is faster and better all around!