Adding USB MIDI Keys and Percussion to the WAV Trigger Pro

Jaime from RobertSonics sits down to go over two fun projects to support the new SparkFun Qwiic WAV Trigger Pro.

Released last Friday, the SparkFun Qwiic WAV Trigger Pro adds a totally new experience in audio integration. This compact controller redefines how you interact with sound, offering unparalleled flexibility and control for makers, musicians, and sound enthusiasts alike. The WAV Trigger Pro supports up to 4096 uncompressed 16-bit, 44.1kHz WAV files, delivering crystal-clear CD-quality audio. Play and mix up to 24 tracks simultaneously with incredibly low latency (2-3ms typical). Trigger audio playback via eight programmable inputs, I2C (Qwiic), or MIDI (USB or Serial UART).

SparkFun Qwiic WAV Trigger Pro

WIG-25860
$66.95

Functioning as both a USB MIDI device and host, the WAV Trigger Pro opens a world of possibilities! In USB MIDI Host mode, it can even power a connected MIDI device (up to 500mA@5V) directly, eliminating the need for a computer. With newly added Presets, you can define up to eight actions per MIDI note based on channel and velocity, allowing for complex sound mixing and velocity switching.

But that's not all! Jaime at RobertSonics has created two videos showcasing the incredible versatility of the WAV Trigger Pro:

Using the WAV Trigger Pro as a USB MIDI Device to play musical instruments from a USB MIDI Keyboard.

In this video, Jaimie demonstrates how to use the WAV Trigger Pro as a USB MIDI Device. Connect it to your favorite USB MIDI keyboard and unlock a world of sounds. Play realistic instrument samples, trigger sound effects, or create intricate soundscapes – all with the touch of a key.


Using the WAV Trigger Pro as a USB MIDI Host to play drums and percussion using a Novation Launchpad.

You can also take control of your beats with the WAV Trigger Pro as a USB MIDI Host. Watch Jaime connect it to a Novation Launchpad to create a dynamic drum and percussion setup. Again, all without a computer! Trigger samples, loops, and one-shots directly from the Launchpad, and experience the freedom of a truly portable and responsive music-making experience.


The Qwiic WAV Trigger Pro is more than just an audio player; it's a creative tool that empowers you to explore new and dynamic audio posibilities. Whether you're a musician, artist, or maker, the WAV Trigger Pro is your gateway to a world of audio innovation.