GNSS Flex Expands with the mosaic-G5 P3 & IM19 IMU

Expand your high-precision navigation capabilities with the new mosaic-G5 P3 and IM19 IMU hardware and explore our updated GNSS Flex Information Page to find the perfect fit for your next project.

Hello everyone and welcome back to another Friday Product Post here at SparkFun Electronics! This week, we have two new products that are being added to our GNSS Flex ecosystem, providing your Raspberry Pi or similar SBC with high-precision PNT capabilities. Everyone, please say hello to the mosaic-G5 & IM19 IMU GNSS Flex pHAT and Module! We've carried versions of these boards without the IMU, but now, these hyper-accurate boards now have tilt compensation! Alright, let's take a closer look at these two, shall we?

Deal of the Week: SparkFun SAMD21 Dev Breakout 50% Off

SparkFun GNSS Flex pHAT - mosaic-G5 P3 & IM19 IMU

GPS-30546
$874.95

Equip your Raspberry Pi with survey-grade, millimeter-level precision without compromising on power or space using the SparkFun mosaic-G5 P3 & IM19 IMU GNSS Flex pHAT! This all-in-one Raspberry Pi peripheral combines our GNSS Flex pHAT with the SparkPNT mosaic-G5 P3 & IM19 IMU Module, featuring Septentrio's refined compact and energy-efficient receiver and the high-precision IM19 IMU. This kit is the preeminent choice for surveying, robotics, and other IoT applications where size, weight, and power (SWaP) are critical constraints.

The GNSS Flex pHAT acts as the bridge between your Raspberry Pi and the modular SparkPNT ecosystem. It mounts securely via an extended 40-pin header and connects to the included GNSS module using standardized 2x10-pin headers.


SparkPNT GNSS Flex Module - mosaic-G5 P3 & IM19 IMU

GPS-29363
$849.95

Of course if you already own a GNSS Flex pHAT or Breakout Board, and want to save a few bucks, we also offer the mosaic-G5 P3 & IM19 IMU Module on its own! As part of the SparkPNT GNSS Flex ecosystem, this module is designed to be easily swappable for repairs or upgrades. It connects to your carrier board via standardized 2x10-pin headers, breaking out USB, dual UARTs, and key timing signals.


GNSS Flex Page Callout

If you are curious about GNSS Flex, what it can do, or what boards are available in the ecosystem, be sure to check out our Flex Information Page. The Flex System is designed to enable your PNT projects to evolve without requiring the purchase of large, new, and expensive GNSS receivers. At varying price points, accuracies, and correction capabilities, our Flex Module lineup has something for every GNSS project!


That's it for this week! If you aren't already a subscriber to our New Product Newsletter, you really should be. As always, we can't wait to see what you make! Shoot us a tweet @sparkfun, or let us know on Instagram, Facebook or LinkedIn. Please be safe out there, be kind to one another! Happy hacking!

15% Off Your First Order on SparkFun Originals!