New ZED-X20P & LG290P GNSS Flex pHATs

Equip your Raspberry Pi with these three new GNSS Flex pHATs!

Hello everyone and welcome back to another Friday Product Post here at SparkFun Electronics! We have three brand new GNSS Flex additions in the form of Raspberry Pi pHATs! Just like last week, we have the ZED-X20P both with and without an IM19 IMU and an LGP290P with the same IMU. These pHATs include all that hardware you need to get your desired GNSS Flex Module set up easily. All you'll need is a Raspberry Pi (or similar single-board computer) and an antenna! Speaking of antenna's we also have a new GNSS L1/L2+L Embedded Surveying Antenna as well, this week! Alright, let's take a closer look, shall we?

Deal of the Week: SparkFun OpenLog Data Collector with Machinechat - Air Quality Monitoring 59% Off

SparkFun GNSS Flex pHAT - ZED-X20P & IM19 IMU

GPS-29888
$449.95

Unlock centimeter-level positioning with full tilt compensation using the SparkFun ZED-X20P & IM19 GNSS Flex pHAT. This is one of our most advanced modules in the GNSS Flex series, combining the ZED-X20P all-band RTK GNSS receiver with the high-precision IM19 IMU for accurate navigation in the most demanding applications.

The GNSS Flex pHAT acts as the bridge between your Raspberry Pi and the modular SparkPNT ecosystem. It mounts securely via an extended 40-pin header and connects to the included GNSS module using standardized 2x10-pin headers, making it simple to swap modules for repairs or future upgrades.

As a reminder, if you already have a GNSS Flex pHAT, the ZED-X20P & IM19 GNSS Flex Module is also sold on its own!


SparkFun GNSS Flex pHAT - ZED-X20P

GPS-29887
$299.95

Achieve centimeter-level positioning with the next generation of high-precision GNSS using the SparkFun ZED-X20P GNSS Flex pHAT. This module features the latest u-blox X20 engine, the powerful successor to the popular F9 engine, making it the ideal choice for demanding navigation and control applications.

Again, if you already have a GNSS Flex pHAT, the ZED-X20P GNSS Flex Module is also sold on its own!


SparkFun GNSS Flex pHAT - LG290P & IM19 IMU

GPS-29891
$274.95

Harness the power of Quectel's advanced GNSS technology with the SparkFun LG290P & IM19 GNSS Flex pHAT. This all-in-one module pairs the robust, quad-band LG290P RTK receiver with our proven IM19 IMU, delivering centimeter-level accuracy with full tilt compensation and superior anti-jamming performance.

Wouldn't you know it, if you already have a GNSS Flex pHAT, the ZED-X20P GNSS Flex Module is also sold on its own!


GNSS L1/L2+L Embedded Surveying Antenna - 150mm (U.FL)

GPS-29691
$149.95

This high-performance, multi-band GNSS antenna is engineered for applications that require high accuracy and continuous operation. This antenna delivers robust and reliable performance, while simultaneously supporting GPS, GLONASS, BeiDou, and Galileo constellations across multiple frequency bands, as well as L-band correction services.

Engineered to outperform standard patch antennas, this antenna provides superior signal clarity and stability for professional use. It captures and amplifies satellite signals, delivering a clean, high-quality data stream to your GNSS module through an integrated 150mm coaxial cable with a standard IPEX (U.FL) connector.


That's it for this week at SparkFun. As always, we can't wait to see what you make! Shoot us a tweet @sparkfun, or let us know on Instagram, Facebook or LinkedIn. Please be safe out there, be kind to one another! Happy hacking!

Never miss a new product!