Our new FPC2534 Qwiic Fingerprint Sensor is now available with a Qwiic Micro-sized VCNL4040 Proximity Sensor! Also, make sure to check out new UHF RFID H9 tags, a USB-C breakout, and more!
Hello everyone and welcome back to another Friday Product Post here at SparkFun Electronics! We are less than a month away from the end of the year, but we are still releasing new products that might just make a special someone in your life incredibly happy this season! We start the week with our brand new FPC2534 Qwiic Fingerprint Sensor that adds biometric security and control to your current or next project. Following that, we've made our popular VCNL4040 Qwiic Proximity Sensor even smaller by adding it to our Qwiic Micro selection! We finish the week with new UHF RFID H9 tags, a USB-C breakout, SMD 7-Segment Display, and more!
Before we get to this week's new products, please be aware that we are only three weeks away from Christmas and only a little over a week away from Hanukkah. Some shipping dates to ensure that your package arrives before these days have passed and the deadline is getting close for the others. We've put together a Holiday Shipping 2025 Guidline page to help you with all of these dates! And if you need some help picking out the perfect electronics gift, make sure to check out our Gift Guide Page!
The SparkFun FPC2534 Qwiic Fingerprint Sensor is a dual-purpose breakout that combines professional-grade biometric security with touch navigation. Built around the advanced FPC2354 sensor from Fingerprint Cards AB (FPC), this board handles the complex processing of fingerprint enrollment, encryption, and internal storage, ensuring your data remains secure without bogging down your host microcontroller.
The SparkFun Micro Proximity Sensor puts the reliable VCNL4040 into our smallest Qwiic form factor, designed for the tightest of spaces. At only 0.75in. by 0.30in. (or 24.65mm by 7.62mm for our metric friends), Qwiic Micro is perfect for projects and applications that have space or weight concerns. Unlike many other sensors that require an object to be at least 4cm away to be detected, this Micro breakout can detect objects up to the face of the sensor.
This paper-thin, adhesive UHF RFID tag has been designed for versatility and high performance. Measuring just 30mm x 16mm, this is small enough to stick to practically any object, providing reliable wireless identification. Each tag is built around the advanced H9 chip, which offers significant upgrades in speed, range, and memory over the standard H3 generation.
This is the surface-mount version of the classic 7-segment display. If you are looking to keep your PCB profile low and eliminate through-hole components, this SMD Red LED Display is the perfect solution.
This simple board breaks out the power, USB 2.0 data, configuration, and sideband pins of a USB Type-C connector to a 0.1″ spacing that is compatible with standard perfboards, solderless breadboards, and 0.1″ connectors. On-board CC pull-down resistors make it easy to use the receptacle in a power-sinking application.
That's it for this week at SparkFun. Thanks for checking back in with us after the Thanksgiving break! If you aren't already a subscriber to our New Product Newsletter, you really should be! As always, we can't wait to see what you make! Shoot us a tweet @sparkfun, or let us know on Instagram, Facebook or LinkedIn. Please be safe out there, be kind to one another! Happy hacking!