New Year, New GNSS

We've shrunk our SAM-M8Q GNSS Receiver to a standard 1-inch by 1-inch Qwiic form factor and added USB-C.

Hello and Happy New Year from SparkFun Electronics! We start 2026 with a new version of our beginner-friendly SAM-M8Q GNSS Receiver, now in a standard 1-inch by 1-inch Qwiic form factor, with added USB-C connectivity for improved ease of use and functionality. These changes make the barrier to entry into the world of PNT so much easier for those of you who have been curious which starting GNSS module would be right for you.

Deal of the Week: Pi Zero USB Stem 50% Off

SparkFun GNSS Receiver - SAM-M8Q (Qwiic)

GPS-30018
$36.95

Just getting started with GPS? The SparkFun Qwiic SAM-M8Q GNSS Receiver is the perfect tool for beginners. Simply plug in a USB-C cable and start hacking and tracking immediately! But don't let the ease of use fool you, this board is built on u-blox's trusted quality and is designed to grow with your skills, capable of outputting multiple constellation solutions at update rates up to 10Hz.

At the heart of this board is the impressive u-blox SAM-M8Q module. This board doesn't just have an affordable price, this is a complete GNSS subsystem packed with features often seen on high-end models, like:

  • 72-Channel M8 Engine: Capable of concurrently tracking up to three GNSS constellations (GPS, GLONASS, and Galileo).
  • Superior Positioning: By tracking multiple systems simultaneously, the module provides better accuracy and signal availability, even in "urban canyons" where single-constellation receivers often fail.
  • Integrated RF Architecture: The "Smart Antenna" design combines the patch antenna element, a SAW filter, and a Low Noise Amplifier (LNA) into a single package, ensuring optimal signal handling and interference immunity right out of the box.

Don't worry, the full-size version of the SAM-M8Q Breakout without USB-C is still available!


That's it for this first product post of the year here at SparkFun. If you aren't already a subscriber to our New Product Newsletter, you really should be! As always, we can't wait to see what you make! Shoot us a tweet @sparkfun, or let us know on Instagram, Facebook or LinkedIn. Please be safe out there, be kind to one another! Happy hacking!

15% Off Your First Order on SparkFun Originals!