Double Down With Dual Band WiFi & DPDT Relay

Check out the new Thing+ with 5GHz capabilities, and the new DPDT Qwiic Relay!

Hello and welcome to another Friday Product Post here at SparkFun Electronics! This week, we ride on the coattails of last week's SparkPNT announcement, with two new boards, The ESP32-C5 Thing+ and the 1x1A DPDT Qwiic Relay! While these two boards cater to completely different applications, we loved the "double" and "dual" theme they provide us with. So, let's double the pleasure, double the fun. It's a statement of our content, here at SparkFun!

Deal of the Week: SparkFun Thing Plus - RA6M5 60% Off

This Week's New Products:

SparkFun Thing Plus - ESP32-C5

WRL-30678
$24.95

Delivering some of the best wireless capabilities on the market in a familiar footprint, the SparkFun ESP32-C5 Thing Plus is built to easily handle complex IoT projects, regardless of the wireless communication option you choose. Powered by the ESP32-C5-WROOM-1 module from Espressif™, this board features a 32-bit RISC-V single-core microprocessor paired with a generous 8MB of Flash memory and 8MB of PSRAM.

The ESP32-C5 module brings a feature not commonly seen in Espressif's family of SoCs by including dual-band WiFi 6 capabilities, giving your devices access to a less congested frequency spectrum alongside other essential connectivity options.


SparkFun Qwiic Relay - 1x1A DPDT

COM-30416
$9.95

Easily control high-power devices directly from your microcontroller via I2C with the SparkFun Qwiic Relay. Built around the Omron G6K-2F-Y DC3 dual-pole/dual-throw (DPDT) relay, this board allows you to safely switch loads up to 1A at 30VDC or 0.3A at 125VAC (at 40°C). This relay is perfect if you're controlling heavy-duty motors or managing other high-power devices, bridging the gap between low-voltage logic and high-power applications.


This Week's New Price Drops:

SparkFun Thing Plus - ESP32-C6

DEV-22924
$19.95

Housed in a compact, user-friendly footprint, the SparkFun ESP32-C6 Thing Plus drives your wireless creations like never before. At its heart lies the powerful ESP32-C6 WROOM-1-N16 module from Espressif™, boasting a RISC-V single-core processor, more than enough flash memory, and a diverse selection of wireless connectivity options. Dive into the realms of 2.4 GHz WiFi 6, Bluetooth® 5.3, Zigbee and Thread (802.15.4), unlocking a world of possibilities for your projects.

Was: $22.50 | Now: $19.95


SparkFun Qwiic Pocket Development Board - ESP32-C6

DEV-22925
$18.95

The SparkFun ESP32-C6 Qwiic Pocket Development Board is designed to fit the 1in. x 1in. Qwiic Standard Size, making it easy to add a powerful wireless development platform that stacks into any existing project using the Qwiic ecosystem. It features the ESP32-C6 Mini-1 module from Espressif™. We designed this board with components on both sides of the PCB to squeeze as many features as possible into its tiny footprint, including a USB-C connector, Qwiic connector, 2-pin JST battery connector with an on-board charging circuit, as well as two buttons for Reset and Boot.

Was: $19.95 | Now: $18.95


That's it for this week! If you aren't already a subscriber to our New Product Newsletter, you really should be. As always, we can't wait to see what you make! Shoot us a tweet @sparkfun, or let us know on Instagram, Facebook or LinkedIn. Please be safe out there, be kind to one another! Happy hacking!

15% Off Your First Order on SparkFun Originals!