A New Way to Flex Your GNSS

The new SparkFun GNSS Flex Breakout eliminates the need for an additional SBC.

Hello everyone and welcome back to another Friday Product Post here at SparkFun Electronics! It's technically a small week in terms of new releases, but what we lack in quantity, we make up for in quality! The new SparkFun GNSS Flex Breakout is here and eliminates the need for an additional SBC, massively cutting the cost of of trying out our new modular GNSS product line! Following that, we have four ceramic capacitors that we are bringing over from our production stock, offering them to you individually. Alright, let's take a closer look!

Deal of the Week: SparkFun OpenLog Data Collector with Machinechat - Environmental Monitoring 45% Off

SparkFun GNSS Flex Breakout

GPS-28962
$29.95

Unlock the full potential of your GNSS Flex Modules with the SparkFun GNSS Flex Breakout. This versatile carrier board is the ultimate development tool for the GNSS Flex ecosystem, providing complete access to every interface of your chosen module in a simple, easy-to-use form factor. Whether you're prototyping on a breadboard, integrating with a flight controller, or creating a custom navigation system, this breakout gives you the flexibility you need. The breakout board features the standardized 2x10 male headers to securely connect any of our GNSS Flex modules, instantly making all of their capabilities accessible.


SparkPNT GNSS Flex Module - mosaic-X5

GPS-28138
$624.95

SparkPNT GNSS Flex Module - ZED-X20P & IM19 IMU

GPS-28997
$424.95

SparkPNT GNSS Flex Module - ZED-X20P

GPS-29362
$274.95

SparkPNT GNSS Flex Module - LG290P & IM19 IMU

GPS-29469
$249.95

SparkPNT GNSS Flex Module - LG290P

GPS-28139
$99.95

SparkPNT GNSS Flex Module - DAN-F10N

GPS-29061
$49.95

The true power of the GNSS Flex Breakout is unlocked by choosing the perfect engine for your project from our growing family of GNSS Flex Modules. For the most demanding industrial applications, the Septentrio mosaic-X5 delivers robust, centimeter-level accuracy with advanced AIM+ interference mitigation. Our lineup also includes the all-band u-blox ZED-X20P and quad-band Quectel LG290P RTK receivers, both of which are available with or without an integrated IMU for full tilt compensation and dead reckoning. Finally, for applications in challenging urban environments where signal reflection is the primary concern, the u-blox DAN-F10N provides reliable meter-level accuracy with superior multipath mitigation. With these six distinct options and more on the way, there's a swappable Flex Module for any positioning need.


Capacitor Ceramic - 0.47 µF 25V -20% ~ +80% PTH

COM-30019
$0.50

Capacitor Ceramic - 12pF 50V ±5%

COM-30020
$0.15

Capacitor Ceramic - 1.5pF 100V ±0.25pF

COM-30023
$0.15

Capacitor Ceramic - 33nF, 25V

COM-30026
$0.15

Wrapping up the week, we have four ceramic capacitors that we are bringing over from our production stock. While we can't recommend them for new builds due to them largely being phased out of modern engineering, we are offering them at a drastically reduced cost in case any of you need replacements or if you do, in fact, want to use them in a new design. Hey, you're your own boss, don't let us tell you what to do!


That's it for this week at SparkFun. If you aren't already a subscriber to our New Product Newsletter, you really should be! As always, we can't wait to see what you make! Shoot us a tweet @sparkfun, or let us know on Instagram, Facebook or LinkedIn. Please be safe out there, be kind to one another! Happy hacking!

Never miss a new product!