The new SparkPNT GNSS Disciplined Oscillator Plus is now available!
Hello everyone! Just like the new product we have for you today, you've found yourself at the exact time and location in order to learn about it! That's because the new SparkPNT GNSS Disciplined Oscillator Plus is now available! This top-of-the-line timing product based on the multi-constellation, multi-frequency, L1/L2/L5-ready mosaic-T from Septentrio improves upon the previous GNSSDO with an upgraded Rakon STP3593LF disciplined 10MHz Digitally-Controlled Double-Oven Crystal Oscillator (OCXO) and supports the Fugro AtomiChron L-band timing service. What does that even mean!? Let's take a closer look!
The GNSSDO+ features a SiTime SiT5358 disciplined 10MHz Digitally-Controlled Temperature-Controlled Crystal Oscillator (DCTCXO) providing excellent clock accuracy and stability. The GNSSDO+ gets an upgrade from the Rakon STP3593LF disciplined 10MHz Digitally-Controlled Double-Oven Crystal Oscillator (OCXO) providing superb clock accuracy, stability and holdover. The mosaic-T also has built-in on-module support for the Fugro AtomiChron® L-band timing service.
Under the hood, the GNSSDO+ is based on the mosaic-T GNSS module from Septentrio, plus the Espressif ESP32-WROVER processor (16MB flash, 8MB PSRAM). The mosaic-T has USB-C connectivity (with Ethernet-over-USB), multiple UARTs and supports full Ethernet connectivity. You can connect the mosaic-T directly to your Ethernet network - our product supports Power-over-Ethernet too. The ESP32 rides shotgun, disciplining the oscillator and controlling the OLED display. The GNSSDO and GNSSDO+ have multiple power options including USB-C, PoE and 9V-36V DC, making it easy to connect them to a battery-backed supply. Robust SMA connections and screw cage terminals provide access to the Pulse-Per-Second and 10MHz clock signals.
That's it for this week! If you aren't already a subscriber to our New Product Newsletter, you really should be. As always, we can't wait to see what you make! Shoot us a tweet @sparkfun, or let us know on Instagram, Facebook or LinkedIn. Please be safe out there, be kind to one another! Happy hacking!