Oh, MicroPressure!

The Qwiic MicroPressure Sensor is now available, along with a slew of new Flirc products!

This week we have a few unique new products, starting with the SparkFun Qwiic MicroPressure Sensor for specialized and precise pressure sensing projects. After that we have three different products from Flirc, including a new case for the Raspberry Pi Zero, an IR USB widget, and a handy debugger. We round out the day with a SPDT relay!

Summer activities canceled? Welcome to SparkFun Summer Camp! We’ve got your classic camp fun covered online – with an electronics twist. Check out our activity schedule, and let’s have some fun! This is our last week of sales, and we're focusing on Machine Learning! Don't forget that you can get a free SparkFun Qwiic Pro Micro BoogieBoard with any purchase of $75 or more using promo code "BOOGIEBOARD20" (some restrictions apply).

Now onto our new products!

Pressure pushing down on me, Pressing down on you

SparkFun Qwiic MicroPressure Sensor

SEN-16476
$37.95

The SparkFun Qwiic MicroPressure Sensor is a miniature breakout equipped with Honeywell's MPR Series piezoresistive silicon pressure sensor. This MicroPressure Sensor offers a wide pressure sensing range of 60mbar to 2.5bar and easy to read 24-bit digital I2C output, and can be calibrated and compensated over a specific temperature range for sensor offset, sensitivity, temperature effects, and non-linearity using an on-board Application Specific Integrated Circuit (ASIC). With its ultra-low power consumption and Qwiic ports, you've got yourself a power packed little sensor!


Flirc Raspberry Pi Zero Case

PRT-16782
Retired

The Flirc Raspberry Pi Zero Case has an aluminium casing with a core heatsink and smooth top, offering silent, passive and efficient cooling combined with great looks. This case also comes with a thermal pad that can fit to the case heatsink core before fitting your Raspberry Pi Zero.


Flirc USB

WRL-16884
Retired

The Flirc USB allows you to pair any remote control with your computer or media center (including the Raspberry Pi)! Just walk through the super simple cross platform pairing application, and you're done. Use your previously paired remote with no additional software on any machine with Flirc.


Flirc Jeff Probe

WIG-16883
Retired

The Flirc Jeff Probe is an open source in-application debugging tool for embedded microprocessors. It allows you see what is going on 'inside' an application running on an embedded microprocessor while it executes. It is able to control and examine the state of the target microprocessor using a JTAG or Serial Wire Debugging (SWD) port and on-chip debug logic provided by the microprocessor.


Relay SPDT Sealed - 10A (G5LE-1 DC3)

COM-16888
$4.95

DC Power Relays interrupt high-capacity DC loads and high-voltage DC circuits in a compact, low-noise design. This SPDT relay's coil is rated up to 3V, with a maximum switching voltage of 250VAC, 125VDC. The contacts are rated up to 10A (@120VAC; 8A @30VDC).


That's it for this week! As always, we can't wait to see what you make! Shoot us a tweet @sparkfun, or let us know on Instagram or Facebook. We’d love to see what projects you’ve made!

Never miss a new product!