u-blox's new ZED-X20P looks good in SparkFun red!
Happy Wednesday, everyone! We are excited to announce the arrival of the new SparkFun Allband GNSS RTK Breakout - ZED-X20P (Qwiic)! This cutting-edge board leverages the powerful u-blox ZED-X20P module, bringing centimeter-level positioning accuracy to a wider range of applications than ever before. With its all-band, all-constellation GNSS support and seamless Qwiic connectivity, this breakout is poised to revolutionize precision navigation for robotics, agriculture, surveying, and beyond.
The SparkFun Allband GNSS RTK Breakout - ZED-X20P (Qwiic) features the latest GNSS engine from u-blox, the X20, which is a successor to their popular F9 engine. This board's dimensions, pin layout, and connectors are very similar to the SparkFun GPS-RTK-SMA Breakout - ZED-F9P (Qwiic); in most circumstances, it can be used as a drop-in replacement. The board also accommodates users with diverse interfaces, including USB, UART, SPI, and I2C.
The ZED-X20P module is an all-band, high-precision GNSS receiver that concurrently processes signals from the GPS, Galileo, BeiDou, QZSS, and NavIC constellations across all GNSS frequency bands, including L-band. With positioning algorithms for Real-time Kinematics (RTK), PPP-RTK, and Precise Point Positioning* (PPP) technologies, the module supports standard RTCM corrections for Virtual Reference Stations (VRS) in a Network RTK setup or a local base station setup. L-band correction services are natively supported without integrating an external receiver, such as the NEO-D9S.
With its exceptionally high update rate, the ZED-X20P module is ideal for control applications, ensuring smooth and reliable operation. The module also protects system integrity with multi-layered defenses, including a Root of Trust, jamming and spoofing detection, cryptographic authentication of navigation messages through Galileo OSNMA, and more. This represents the highest level of integration in a single-chip receiver for the navigation and robotics markets and in unmanned autonomous vehicles (UAVs), guidance systems, and auto-steering applications.
The SparkFun Allband GNSS RTK Breakout - ZED-X20P (Qwiic) is available for pre-order. Orders will be fulfilled in the order they are received. If you are ordering this product alongside "Live/in-stock" products and want to receive these products ASAP, be sure to designate your order for split shipments in checkout.